Combination Spanner(With Tray) EA687YA-11

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Chrome-vanadium steel
・Both opening spanner-6x7, 8x10, 10x12, 11x13, 12x14, 22x24, 24x27, 30x32mm
・Gear Wrench-13mm and 14mm
・Length-Double open ended spanners:124 to 308mm, gear wrench:178,190mm
・Case shape-tray type(Size:375×180×45(H)mm)