3/8"sq Ratchet Handle(Flex Type) EA687BR-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-3/8
・Length-275mm
・Push type
・Right/left switch type
・Feed angle-8 degrees
・Bent type convenient for the work at any narrow places