6mm Combination Gear Wrench EA684RA-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Chrome-vanadium steel
・12 Points.
・Open end wrench with ratchet mechanism for easy nut tightening/loosening.
・Size-6mm
・Length-125mm
・Box side feed angle-5degrees