10Pcs Combination Gear Wrench EA684RA-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Set Details …10Pair
・Material …Chrome-Vanadium Steel
・Size …8・10・11・12・13・14・17・19・22・24mm
・Full length …140 To 333mm
・Box side feed angle…5degrees
・12 Points
・【A】The Wrench Part Is Of The Ratchet Structure, Which Makes It Easier To Tighten/loosen Nuts 。
・【B】With Denim Tool Roll