Tool Bag EA683ZK-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Polyester (600Denier )
・Shoulder Belt Addapted
・The Inner Pocket Is Being Reinforced, Where You Can Store A Large Amount Of Tools.
・Size (mm) …400×250×220(H)