(-) Screwdriver (Hammerhead Handle) EA683SB-100B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hammerhead handle allows hammering
・Blade width x blade thickness(mm)-6.0x1.2
・Shaft length-150mm
・Blade width of tip-1.28mm
・Material-Shaft:chrome molybdenum steel, Handle:hard resin
・Tip with magnet