[5 Pcs] Punch Set EA683PE

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Chrome-vanadium steel
・Center punch(tip dia. x overall length)-4x120mm
・Taper Pin Punch(Tip dia. X length)-3x120mm
・Pin punch(tip dia. x overall length)-4x150mm
・Cape Chisel(Blade Width x Body Length)-5x129mm
・Flat chisel(blade width x overall length)-12x129mm