For both indoor and outdoor Snap Ring Pliers EA682SC

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Plier body, dia. 1.5mm straight head, dia. 2.0 mm straight head, 45 degrees head, 90 degrees head
・Length-155mm
・Replaceable head type
・With case.