Snap Ring Pliers Set For Axis・Hole EA682S-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Set Details …Set of 4pcs
・Straight For Axes ・For axes 90°・Hole Straight ・Hole ・90°
・Ring Dia. (mm) …32 To 80
・Length(mm) …225
・With tool bag
・The color and material of the tool bag are subject to change without prior notice.