Snap Ring Pliers Set For Axis・Hole EA682S-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Set Details …Set of 4pcs
・Straight For Axes ・For axes 90°・Hole Straight ・Hole 90°
・Ring Dia. (mm) …8 To 10
・Length(mm) …125
・With tool bag
・The color and material of the tool bag are subject to change without prior notice.