200mm Adjustable Wrench (Ratchet type) EA680AR-200

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Chrome molybdenum steel.
・Length-210mm
・Max.Jaw width-23mm
・With opening width scale
・The ratchet function of the jaw allows a nut to be tightened and loosened without removing the wrench from the nut.
・Usable as ordinary adjustable wrench by locking ratchet function