Polypropylene Small Accessory Box (With Magnet)

Brand :
ESCO
Caution
- The product images are representative only. Specifications may differ for each part number, including shape and color.
Product Description
[Features]
・ It can be attached to machines and used as a convenient small accessory case
・ Since -3, -4, and -6 have suction cups, they can be used in combination with magnets to increase the suction force
Product features and specifications
Basic specifications and features of the product
| Part Number | Size (W × D × H) mm | Load Capacity (kg) | Note |
|---|---|---|---|
| EA661CP-1 | 71 × 78 × 116 | 0.6 | — |
| EA661CP-2 | 262 × 84 × 116 | 1.2 | With partition plate |
| EA661CP-3 | 246 × 117 × 116 | 2.2 | With suction cup |
| EA661CP-4 | 296 × 117 × 116 | 3.0 | |
| EA661CP-6 | 223 × 112 × 160 | 2.2 |

EA661CP-2 / with a suction cup
Usage method and usage examples
Usage examples

EA661CP-1