Parts Cabinet EA661BD-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-360 x 250 x 440(H)mm
・Drawer-159 x 239 x 92(H)mm
・Material-Exterior: steelDrawer: resin (EB661BD-20)
・Drawers can be partitioned into 4 compartments with separately sold partitions.
・Partition-EB661BD-21 (12 pcs included)
・Weight-6.0kg
・2 x 4 drawer