Parts Cabinet EA661BB-4

Caution
Product Description
【Product Specifications】
・Dim.-307 x 150 x 420(H)mm
・Drawer-(67 x 153 x 41(H)mm) x 24(91 x 154 x 64(H)mm) x 3(279 x 155 x 64(H)mm) x 1
・Material-Exterior: steelDrawer: resin(EB661BA-20, BB-30, and BC-10)
・Each drawer can be partitioned with separately sold partitions.
・Partition-EB661BC-11 (48 pcs included), EB661BA-21 (24 pcs included)EA661BB-31 (16 pcs included)
・Weight-3.8kg
・4 X 6 drawer, 3 X 1 drawer, 1 X 1 drawer