Parts Cabinet EA661BA-5

Caution
Product Description
【Product Specifications】
・Dim.-307 x 150 x 555(H)mm
・Drawer-(67 x 153 x 41(H)mm) x 36, (91 x 154 x 64(H)mm) x 3, (279 x 155 x 64(H)mm) x 1
・Each drawer can be partitioned into 8, 3, or 4 compartments with separately sold partitions.
・Partition-EB661BC-11 (48 pcs included), EB661BA-21 (24 pcs included), EA661BB-31 (16 pcs included)
・Material-Exterior: steel, Drawer: resin
・Weight-4.9kg
・4 x 9 drawer, 3 x 1 drawer, 1 x 1 drawer