Parts Cabinet EA661BA-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-307 x 150 x 555(H)mm
・Drawer-91 x 154 x 64(H)mm
・Material-Exterior: steel (dark gray)Drawer: resin (EB661BA-20)
・Each drawer can be partitioned into 4 compartments with separately sold partitions.
・Partition-EB661BA-21 (24 pcs included)
・Weight-4.6kg
・3 x 8 drawer