(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parts Case, 415 × 330 × 80 mm/Outer Dimensions, EA661AB-1

Parts Case, 415 × 330 × 80 mm/Outer Dimensions, EA661AB-1

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA661AB-1

Part Number
EA661AB-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,874.00

TOOLBOX 1 Piece(s) 12 Day(s)

Product Description

【Product Specifications】
・Material-Shock-resistant plastic
・Dim.-415 x 330 x 80(H)mm
・No tray is included.
・When using the case with a tray, select a suitable are from EA661AB-51 to -56.

Specifications of EA661AB-1

Part Number
EA661AB-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,874.00

TOOLBOX 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1