338 × 261 × 57 mm / Outer Dimensions, Parts Case (Handy BOX)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Polypropylene
・Dim.-338 x 261 x 57(H)mm
・Tray-15 pcsEA661AA-51 x 5EA661AA-52 x 2EA661AA-53 x 1EA661AA-54 x 1EA661AA-55 x 4EA661AA-56 x 1EA661AA-58 x 1