(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

209 × 108 × 57 mm Waterproof Case

209 × 108 × 57 mm Waterproof Case

You can add up to 6 items to the comparison list.

Loading...

  • From :
    ฿ 3,754.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA657-6A
EA657-6C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,754.00

CAMERA APPLIANCE 1 Piece(s) 12 Day(s)

฿ 3,754.00

CAMERA APPLIANCE 1 Piece(s) 12 Day(s)

Basic Specifications

  • Details 1
    Made of impact resistant resin
  • Size
    Inner dimensions: 209 (W) × 108 (D) × 57 (H) mm, Outer dimension: 238 (W) × 141 (D) × 67 (H) mm
  • Color
    Yellow
  • Weight
    470g
  • Details 2
    IP67
  • Breadth(mm)
    238
  • Depth(mm)
    141
  • Height(mm)
    67

Product Description

·Made of impact resistant resin
·The lid is specially waterproof and sealed, and the contents remain dry even if it is sprinkled with water or dropped into water.
·It has excellent weather resistance, dust resistance, and impact resistance, and can be used anywhere.
·The valve for automatic air purging automatically equalizes the pressure inside and outside the case.
·Double slow latch (2-step latch type) makes it easy to open and close the case.
·IP67

Part Number
EA657-6A
EA657-6C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,754.00

CAMERA APPLIANCE 1 Piece(s) 12 Day(s)

฿ 3,754.00

CAMERA APPLIANCE 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1