Extra Heavy-Duty Waterproof Case EA657-178

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With casters
・With handles for carrying by two persons
・The EA657-178 series has a removable lid.
・IP67 (excluding the EA657-178 series)
・Color…Black
・Dim. (inside)…1066 x 559 x 383mm
・Dim. (outside)…1140 x 643 x 419mm
・Weight…22.2kg