Extra Heavy-Duty Waterproof Case EA657-175

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With casters
・IP67 (excluding -172 and -172NF)
・Color…Black
・Dim. (inside)…1,282 x 343 x 133mm
・Dim. (outside)…1,346 x 406 x 155mm
・Weight…11.6kg