Extra Heavy-Duty Waterproof Case EA657-173

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With casters
・With handles for carrying by two persons
・The EA657-178 series has a removable lid.
・IP67 (excluding the EA657-178 series)
・Color…Black
・Dim. (inside)…863 x 609 x 317mm
・Dim. (outside)…952 x 689 x 365mm
・Weight…17.2kg