Insulated Control Bar EA650BX-110A

Caution
Product Description
【Product Specifications】
・Handle Material …Fiberglass
・Pin Lock Section Material …Stainless
・Full length …1.77、2.84、3.96、5.08、6.20、7.32、8.49、9.6m
・Number Of Connected Rods …8 pcs
・Weight …4.6kg
・Tip Tool …EA650BX-3 To -14
・Excellent insulation properties
・You Can Efficiently Work Upon Distant Subjects By Exchanging The Tool On The Tip.
・Pin Lock Joint Type (extend Operation Rod And Align The Pin Hole To Extract Pin And Secure Joint Tube.) )
・The Lowermost Connection Point Is Made Into A Screw Lock Which Enables You To Fix The Product At Your Preferred Length.