Scoop Shovel for Ditch Cleaning EA650BH-21

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Tip: steel, Shaft: natural wood
・Weight--21: 420g, -22: 600g
・For cleaning grooves and scooping mud in narrow areas
・Its heat-resistant property is best suited for handling coal and ash
・Tip-140(W) x 175(D)
・Length-520