(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA650AC-45A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,707.00 |
BRANCH CUTTING SCISSORS | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Full length …650~925mm
・Blade Length …75mm
・Weight …About 1.78kg
・Cutting Capacity …Dia 50.8mm
・Blade Material …Curing High Carbon steel (Titanium Coating )
・Steel Handle (The Telescopic system )
Part Number |
---|
EA650AC-45A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,707.00 |
BRANCH CUTTING SCISSORS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?