[Explosion-Proof/Insulated]Screwdriver Set EA642ZB

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・(+) Screwdriver …#2×105mm(Tip ×Shaft Length )
・(-) Screwdriver …8.0×1.0×150mm(Blade W X T ×Shaft Length )
・Material …Body :Aluminum Bronze 、Grip :Plastisols
・1000V Insulated
・Handle colors are Orange Or Blue (Cannot choose Orange or blue)