[Explosion Proof]7Pcs Tool Kit EA642XA-21

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・…7Point
・(+) Screwdriver :#2×Shaft Length 105mm
・(-) Screwdriver :6.0×1.2mm×Shaft Length 100mm
・203mmAdjustable Wrench
・255mmWater Pump Pliers
・180mmNippers
・165mmCombination Pliers
・340gHammer (The fiberglasspattern)
・Material :Aluminum Bronze
・Case Size :385(W)×202(D)×140(H)mm