[Explosion-Proof] 16 Pcs Toolkit EA642XA-13

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Double ring wrench-5/16 x 3/8, 7/16 x 1/2, 9/16 x 5/8, 3/4 x 7/8
    ・(+)Screwdriver-#2, shaft length 105mm, total length 190mm
    ・(-)Screwdriver-11mm, shaft length 150mm, total length 260mm
    ・Adjustable wrench-Max opening 33mm, total length254mm
    ・Combination Pliers-Max opening 8mm, total length 165mm, Max opening 13mm, total length 205mm
    ・Water pump pliers-Max opening 45mm, total length 255mm
    ・Knife-Blade length 80mm, total length 175mm
    ・Putty Knife-Blade width 30mm, Blade length 90mm, total length 200mm
    ・Hammer with nail puller-Head weight 455g, total length 356mm
    ・Pipe wrench-Max opening 38mm, total length 355mm
    ・Wire brush-Brush width 30mm, total length 250mm
    ・Deck scraper-Blade width 50mm, total length 300mm
    ・Material-Aluminum bronze, phosphorus bronzenickel copper alloy,beryllium copper alloy

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    [Explosion-Proof] 16 Pcs Toolkit EA642XA-13 | ESCO | MISUMI Thailand