[Explosion Proof]Extension Bar EA642LJ-410

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Aluminum Bronze
・Square Drive …1/2
・Length(Mm) …250
・Hole Dia (mm) …16
・Applicable Code Sliding Bar …EA642LJ-14.3

【Product Specifications】
・Material …Aluminum Bronze
・Square Drive …1/2
・Length(Mm) …250
・Hole Dia (mm) …16
・Applicable Code Sliding Bar …EA642LJ-14.3
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.