[Explosion-Proof] Pick EA642KV-7

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Full length …405mm
・Weight …2100g
・Material ・・・Aluminum Bronze
・Handle Separately Sold (EA642KV-8)
・Explosion Proof , Rust , Non-magnetism
・FMStandard Certified