Insulated Sheet for High Voltage(7000V) EA640ZM-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Working voltage-7000V or less
・Regular self inspection-Target
・Test voltage-20,000V/min
・Approved by MHLW (regular self inspection needed)
・Thickness-1.1mm
・Material-EVA resin
・Excellent flexibility and workability.
・Dim.…680 x 800mm