Insulated Rubber Boots(7000V) EA640ZJ-28

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Working voltage-7000V or less
・Regular self inspection-Target
・Test voltage-20,000V/min
・Approved by MHLW(regular self inspection needed)
・Material-Natural rubber
・Dim.…28.0cm