Insulated Rubber Gloves for Low Voltage (600VAC) EA640ZD-21

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Working voltage-600VAC or below
・Regular self inspection-Target
・Test voltage-3,000V/min
・JIS T8112 compliant
・Approved by MHLW (Ministry of Health,Labour and Welfare)(Regular self inspection needed)
・Overall length-270mm
・Material-Natural rubber
・Dim.…S