(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA640XS-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 24,504.59 |
ESC TOOLS SET | 1 Piece(s) | 6 Day(s) |
【Product Specifications】
・1000V Insulated.
・Case dim.…420x330x80(H)mm(resin case)
・Weight-3.3kg〈Set Details〉
・(3/8")200mm rachet handle
・(3/8")125mm extension bar
・(3/8")socket…8・10・12・13・14・17・19mm
・(+)Screw driver…#1・#2・#3
・(-)Screw driver…3.5・4.0・5.5mm
・Single open end wrench…8・10・12・13・14・17・19mm
Part Number |
---|
EA640XS-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 24,504.59 |
ESC TOOLS SET | 1 Piece(s) | 6 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?