Hand Tool Set, [20Pcs] Insulated Tool Set EA640XC-5

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Case dim.-490(W) x 170(D) x 340(H)mm, Plastic & steel
    ・Weight-7.6kg
    ・180mm combination pliers
    ・200mm cutting pliers
    ・200mm cutting pliers (bent-type)
    ・160mm diagonal cutter
    ・200mm high leverage diagonal cutter
    ・200mm cable scissors
    ・185mm cable knife
    ・200mm insulated stripper
    ・125mm universal stripping tool
    ・180mm plier wrench
    ・250mm water pump pliers
    ・(-)Screwdriver-2.5 x 0.4, 4.0 x 0.8, 5.5 x 1.0, 6.5 x 1.2mm
    ・(+)Screwdriver-#1 x 80, #2 x 100mm
    ・Pozidriv screwdriver-#1 x 80, #2 x 100mm
    ・Voltage tester

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat