Hand Tool Set, Insulated Tool Set EA640XC-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Case dim.-325(W) x 53(D) x 280(H) mm
・Plastic
・Weight-1.5kg
・(+)Screwdriver-#1
・(-)Screwdriver-2, 5, 4.0mm
・180mm Water-pump pliers
・180mm Pliers
・200mm Long nose pliers
・160mm Nipper
・1000V insulated (except forwater-pump pliers)