Memory Saver EA640TH-8

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Power supply-12V power supply or 9V battery(sold separately)
・Code Length(m)-1.5
・Clamp type
・For backup at the time of the battery exchange.
・Corresponding to OBD2 terminal