Insulated Plastic Pliers EA640H-180

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・1000V Inslated
・Overall length-180mm
・Material-Plastic (Fiber-glass reinforcement)
・Reduce danger of short circuit
・For measurement device installation