(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Eyebolt (stainless steel) electrolytic polished finish

Eyebolt (stainless steel) electrolytic polished finish

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 388.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA638SN-61
EA638SN-62
EA638SN-63
EA638SN-64
EA638SN-65
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thread Diameter Wire Diameter (mm) Basic working load
(t)
Internal diameter (mm)

฿ 388.00

HANGING RING 1 Piece(s) 12 Day(s) M8×15 6.4 0.08 19.5

฿ 456.00

HANGING RING 1 Piece(s) 12 Day(s) M10×18 8 0.14 25

฿ 582.00

HANGING RING 1 Piece(s) 12 Day(s) M12×22 10 0.22 30

฿ 976.00

HANGING RING 1 Piece(s) 12 Day(s) M16×27 12.5 0.4 35

฿ 1,570.00

HANGING RING 1 Piece(s) 12 Day(s) M20×30 16.5 0.5 39.5

Basic Specifications

  • Materials
    Stainless steel (SUS304)
  • Product type
    Eye bolt
  • Finish
    Electrolytic polishing finish

Product Description

Eyebolt made of stainless steel (SUS304).
It is finished by electropolishing, so it has a beautiful finish.

Part Number
EA638SN-61
EA638SN-62
EA638SN-63
EA638SN-64
EA638SN-65
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thread Diameter Wire Diameter (mm) Basic working load
(t)
Internal diameter (mm)

฿ 388.00

HANGING RING 1 Piece(s) 12 Day(s) M8×15 6.4 0.08 19.5

฿ 456.00

HANGING RING 1 Piece(s) 12 Day(s) M10×18 8 0.14 25

฿ 582.00

HANGING RING 1 Piece(s) 12 Day(s) M12×22 10 0.22 30

฿ 976.00

HANGING RING 1 Piece(s) 12 Day(s) M16×27 12.5 0.4 35

฿ 1,570.00

HANGING RING 1 Piece(s) 12 Day(s) M20×30 16.5 0.5 39.5

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1