(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy-Duty Shackle, Steel (Zinc Plating)

Heavy-Duty Shackle, Steel (Zinc Plating)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 194.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA638ND-1
EA638ND-2
EA638ND-3
EA638ND-4
EA638ND-5
EA638ND-6
EA638ND-7
EA638ND-8
EA638ND-9
EA638ND-10
EA638ND-11
EA638ND-12
EA638ND-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thread Diameter Weight Size L Working Load Size B Size D_1

฿ 470.00

HANGING RING 1 Piece(s) 12 Day(s) M8 56g 28mm 0.5 t 12mm 6mm

฿ 194.00

HANGING RING 1 Piece(s) 12 Day(s) M10 98g 31mm 0.75 t 13mm 8mm

฿ 274.00

HANGING RING 1 Piece(s) 12 Day(s) M12 164g 36mm 1 t 16mm 10mm

฿ 288.00

HANGING RING 1 Piece(s) 12 Day(s) M14 240g 42mm 1.5 t 18mm 11mm

฿ 382.00

HANGING RING 1 Piece(s) 12 Day(s) M16 344g 48mm 2 t 21mm 13mm

฿ 682.00

HANGING RING 1 Piece(s) 12 Day(s) M20 681g 60mm 3.25 t 27mm 16mm

฿ 1,377.00

HANGING RING 1 Piece(s) 12 Day(s) M22 1.12 kg 71mm 4.75 t 32mm 19mm

฿ 1,945.00

HANGING RING 1 Piece(s) 12 Day(s) M27 1.64 kg 84mm 6.5 t 36mm 22mm

฿ 1,680.55

HANGING RING 1 Piece(s) Same day M28 2.46 kg 95mm 8.5 t 43mm 25mm

฿ 3,828.00

HANGING RING 1 Piece(s) 12 Day(s) M33 3.62 kg 109mm 9.5 t 46mm 29mm

฿ 5,184.00

HANGING RING 1 Piece(s) 12 Day(s) M36 4.8 kg 119mm 12 t 52mm 32mm

฿ 7,280.00

HANGING RING 1 Piece(s) 12 Day(s) M39 6.76 kg 133mm 13.5 t 57mm 35mm

฿ 8,557.00

HANGING RING 1 Piece(s) 12 Day(s) M42 8.46 kg 146mm 17 t 60mm 38mm

Basic Specifications

  • Materials
    Steel (zinc plating)

Product Description

The galvanized coating provides corrosion resistance, and can be safely and securely connected when lifting loads with two or more slings.

Part Number
EA638ND-1
EA638ND-2
EA638ND-3
EA638ND-4
EA638ND-5
EA638ND-6
EA638ND-7
EA638ND-8
EA638ND-9
EA638ND-10
EA638ND-11
EA638ND-12
EA638ND-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thread Diameter Weight Size L Working Load Size B Size D_1

฿ 470.00

HANGING RING 1 Piece(s) 12 Day(s) M8 56g 28mm 0.5 t 12mm 6mm

฿ 194.00

HANGING RING 1 Piece(s) 12 Day(s) M10 98g 31mm 0.75 t 13mm 8mm

฿ 274.00

HANGING RING 1 Piece(s) 12 Day(s) M12 164g 36mm 1 t 16mm 10mm

฿ 288.00

HANGING RING 1 Piece(s) 12 Day(s) M14 240g 42mm 1.5 t 18mm 11mm

฿ 382.00

HANGING RING 1 Piece(s) 12 Day(s) M16 344g 48mm 2 t 21mm 13mm

฿ 682.00

HANGING RING 1 Piece(s) 12 Day(s) M20 681g 60mm 3.25 t 27mm 16mm

฿ 1,377.00

HANGING RING 1 Piece(s) 12 Day(s) M22 1.12 kg 71mm 4.75 t 32mm 19mm

฿ 1,945.00

HANGING RING 1 Piece(s) 12 Day(s) M27 1.64 kg 84mm 6.5 t 36mm 22mm

฿ 1,680.55

HANGING RING 1 Piece(s) Same day M28 2.46 kg 95mm 8.5 t 43mm 25mm

฿ 3,828.00

HANGING RING 1 Piece(s) 12 Day(s) M33 3.62 kg 109mm 9.5 t 46mm 29mm

฿ 5,184.00

HANGING RING 1 Piece(s) 12 Day(s) M36 4.8 kg 119mm 12 t 52mm 32mm

฿ 7,280.00

HANGING RING 1 Piece(s) 12 Day(s) M39 6.76 kg 133mm 13.5 t 57mm 35mm

฿ 8,557.00

HANGING RING 1 Piece(s) 12 Day(s) M42 8.46 kg 146mm 17 t 60mm 38mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1