(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy-Duty Bow Shackle, Steel (zinc plating)

Heavy-Duty Bow Shackle, Steel (zinc plating)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 122.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA638NB-1
EA638NB-2
EA638NB-3
EA638NB-4
EA638NB-5
EA638NB-6
EA638NB-7
EA638NB-8
EA638NB-9
EA638NB-10
EA638NB-11
EA638NB-12
EA638NB-13
EA638NB-14 SALE
EA638NB-15 SALE
EA638NB-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thread Diameter Weight Size L Working Load Size B Size D_1

฿ 122.00

HANGING RING 1 Piece(s) 12 Day(s) M8 51g 28mm 0.5 t 12mm 6mm

฿ 162.00

HANGING RING 1 Piece(s) 12 Day(s) M10 81g 31mm 0.75 t 13mm 8mm

฿ 194.00

HANGING RING 1 Piece(s) 12 Day(s) M12 145g 36mm 1 t 16mm 10mm

฿ 274.00

HANGING RING 1 Piece(s) 12 Day(s) M14 199g 42mm 1.5 t 18mm 11mm

฿ 334.00

HANGING RING 1 Piece(s) 12 Day(s) M16 323g 48mm 2 t 21mm 13mm

฿ 596.00

HANGING RING 1 Piece(s) 12 Day(s) M20 591g 60mm 3.25 t 27mm 16mm

฿ 1,050.00

HANGING RING 1 Piece(s) 12 Day(s) M22 1 kg 71mm 4.75 t 32mm 19mm

฿ 1,725.00

HANGING RING 1 Piece(s) 12 Day(s) M27 1.5 kg 84mm 6.5 t 36mm 22mm

฿ 2,539.00

HANGING RING 1 Piece(s) 12 Day(s) M28 2.28 kg 95mm 8.5 t 43mm 25mm

฿ 3,440.00

HANGING RING 1 Piece(s) 12 Day(s) M33 3.18 kg 103mm 9.5 t 46mm 29mm

฿ 4,804.00

HANGING RING 1 Piece(s) 12 Day(s) M36 4.54 kg 119mm 12 t 52mm 32mm

฿ 6,005.00

HANGING RING 1 Piece(s) 12 Day(s) M39 5.86 kg 133mm 13.5 t 57mm 35mm

฿ 8,296.00

HANGING RING 1 Piece(s) 12 Day(s) M42 7.6 kg 146mm 17 t 60mm 38mm

฿ 14,567.00

฿ 12,172.19

HANGING RING 1 Piece(s) 12 Day(s) M52 13.02 kg 178mm 25 t 73mm 44mm

฿ 20,819.00

฿ 17,413.01

HANGING RING 1 Piece(s) 12 Day(s) M60 19.68 kg 197mm 35 t 83mm 51mm

฿ 45,462.00

฿ 37,988.05

HANGINGRING 1 Piece(s) 12 Day(s) M72 39.16 kg 267mm 55 t 106mm 63mm

Basic Specifications

  • Materials
    Steel (zinc plating)

Product Description

[Features]
Strong bow shackle made of steel (galvanized) material.
[Applications]
It is a metal fitting that connects a wire rope or chain to a suspended load.

Part Number
EA638NB-1
EA638NB-2
EA638NB-3
EA638NB-4
EA638NB-5
EA638NB-6
EA638NB-7
EA638NB-8
EA638NB-9
EA638NB-10
EA638NB-11
EA638NB-12
EA638NB-13
EA638NB-14 SALE
EA638NB-15 SALE
EA638NB-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thread Diameter Weight Size L Working Load Size B Size D_1

฿ 122.00

HANGING RING 1 Piece(s) 12 Day(s) M8 51g 28mm 0.5 t 12mm 6mm

฿ 162.00

HANGING RING 1 Piece(s) 12 Day(s) M10 81g 31mm 0.75 t 13mm 8mm

฿ 194.00

HANGING RING 1 Piece(s) 12 Day(s) M12 145g 36mm 1 t 16mm 10mm

฿ 274.00

HANGING RING 1 Piece(s) 12 Day(s) M14 199g 42mm 1.5 t 18mm 11mm

฿ 334.00

HANGING RING 1 Piece(s) 12 Day(s) M16 323g 48mm 2 t 21mm 13mm

฿ 596.00

HANGING RING 1 Piece(s) 12 Day(s) M20 591g 60mm 3.25 t 27mm 16mm

฿ 1,050.00

HANGING RING 1 Piece(s) 12 Day(s) M22 1 kg 71mm 4.75 t 32mm 19mm

฿ 1,725.00

HANGING RING 1 Piece(s) 12 Day(s) M27 1.5 kg 84mm 6.5 t 36mm 22mm

฿ 2,539.00

HANGING RING 1 Piece(s) 12 Day(s) M28 2.28 kg 95mm 8.5 t 43mm 25mm

฿ 3,440.00

HANGING RING 1 Piece(s) 12 Day(s) M33 3.18 kg 103mm 9.5 t 46mm 29mm

฿ 4,804.00

HANGING RING 1 Piece(s) 12 Day(s) M36 4.54 kg 119mm 12 t 52mm 32mm

฿ 6,005.00

HANGING RING 1 Piece(s) 12 Day(s) M39 5.86 kg 133mm 13.5 t 57mm 35mm

฿ 8,296.00

HANGING RING 1 Piece(s) 12 Day(s) M42 7.6 kg 146mm 17 t 60mm 38mm

฿ 14,567.00

฿ 12,172.19

HANGING RING 1 Piece(s) 12 Day(s) M52 13.02 kg 178mm 25 t 73mm 44mm

฿ 20,819.00

฿ 17,413.01

HANGING RING 1 Piece(s) 12 Day(s) M60 19.68 kg 197mm 35 t 83mm 51mm

฿ 45,462.00

฿ 37,988.05

HANGINGRING 1 Piece(s) 12 Day(s) M72 39.16 kg 267mm 55 t 106mm 63mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1