Hook [with Adhesive] (2 pcs) EA638LL-10

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Body: ABS resin, Hook: stainless steel
・Attach the hook using the included adhesive.
・Attachable part-Concrete block, steel, aluminum, wood
・-9: Hook swings back and force.
・-10: Long hook suitable for hanging wide things
・Dim. (H x W)…67 x 33
・Load capacity…10kg