[Stainless Steel] Towel Hanger EA638LE-65

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material…Pipe : SUS304 (polishing), Catch : zinc die-cast (chrome plating)
・Pipe dia.…12.7mm
・Depth…54mm
・Height…49mm
・Towel hanger width…600mm
・With bis (flat-head bis, M4, length : 30mm)