1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong Sucking Hook EA638LA-18

WRITING MATERIAL

Strong Sucking Hook EA638LA-18
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 710.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Sucking disk type
・Sucking disk dim.:-18: dia. 58mm-19: dia. 78mm
・-19 has a movable hook in vertical direction. It can be used for the ceiling.
・It can be used for uneven surfaces which have not been applicable with suction cup. (Some surfaces may not be used.)
・Uneven surface…Wall surface 4kg
・Flat surface…Wall surface 13kg

Part Number
EA638LA-18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 710.00

WRITING MATERIAL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638LA-18 in the Strong Sucking Hook EA638LA-18 series.