(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shackle (Stainless Steel) EA638F-51 to 60

Shackle (Stainless Steel) EA638F-51 to 60

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 108.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA638F-51
EA638F-52
EA638F-53
EA638F-54
EA638F-55
EA638F-56
EA638F-57
EA638F-58
EA638F-59
EA638F-60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thread Diameter Weight Size L Working Load Size B Size D_1 Size D_2

฿ 108.00

HANGING RING 1 Piece(s) Same day M4 7g 16mm 160 kg 8mm 3.7mm 4mm

฿ 114.00

HANGING RING 1 Piece(s) 12 Day(s) M5 14g 19mm 250 kg 10mm 5mm 5mm

฿ 148.00

HANGING RING 1 Piece(s) 12 Day(s) M6 26g 24mm 375 kg 12mm 5.8mm 6mm

฿ 254.00

HANGING RING 1 Piece(s) 12 Day(s) M8 61g 32mm 625 kg 16mm 7.8mm 7.8mm

฿ 450.00

HANGING RING 1 Piece(s) 12 Day(s) M10 120g 40mm 1 t 20mm 9.6mm 10mm

฿ 602.00

HANGING RING 1 Piece(s) 5 Day(s) M12 198g 48mm 1.5 t 25mm 11.6mm 11.8mm

฿ 1,430.00

HANGING RING 1 Piece(s) 12 Day(s) M16 483g 64mm 2.75 t 32mm 15.3mm 15.7mm

฿ 2,794.00

HANGING RING 1 Piece(s) Same day M20 885g 76mm 3.75 t 38mm 18.5mm 18.7mm

฿ 4,060.00

HANGING RING 1 Piece(s) 12 Day(s) M22 1.26 kg 88mm 4.75 t 44mm 21.5mm 20.8mm

฿ 6,164.00

HANGING RING 1 Piece(s) 12 Day(s) M24 1.74 kg 100mm 5.75 t 50mm 25mm 24.5mm

Basic Specifications

  • Materials
    Stainless steel (SUS316)

Product Description

[Features]
Shackle made of stainless steel (SUS316).
[Applications]
It is a metal fitting that connects a wire rope or chain to a suspended load.

Part Number
EA638F-51
EA638F-52
EA638F-53
EA638F-54
EA638F-55
EA638F-56
EA638F-57
EA638F-58
EA638F-59
EA638F-60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thread Diameter Weight Size L Working Load Size B Size D_1 Size D_2

฿ 108.00

HANGING RING 1 Piece(s) Same day M4 7g 16mm 160 kg 8mm 3.7mm 4mm

฿ 114.00

HANGING RING 1 Piece(s) 12 Day(s) M5 14g 19mm 250 kg 10mm 5mm 5mm

฿ 148.00

HANGING RING 1 Piece(s) 12 Day(s) M6 26g 24mm 375 kg 12mm 5.8mm 6mm

฿ 254.00

HANGING RING 1 Piece(s) 12 Day(s) M8 61g 32mm 625 kg 16mm 7.8mm 7.8mm

฿ 450.00

HANGING RING 1 Piece(s) 12 Day(s) M10 120g 40mm 1 t 20mm 9.6mm 10mm

฿ 602.00

HANGING RING 1 Piece(s) 5 Day(s) M12 198g 48mm 1.5 t 25mm 11.6mm 11.8mm

฿ 1,430.00

HANGING RING 1 Piece(s) 12 Day(s) M16 483g 64mm 2.75 t 32mm 15.3mm 15.7mm

฿ 2,794.00

HANGING RING 1 Piece(s) Same day M20 885g 76mm 3.75 t 38mm 18.5mm 18.7mm

฿ 4,060.00

HANGING RING 1 Piece(s) 12 Day(s) M22 1.26 kg 88mm 4.75 t 44mm 21.5mm 20.8mm

฿ 6,164.00

HANGING RING 1 Piece(s) 12 Day(s) M24 1.74 kg 100mm 5.75 t 50mm 25mm 24.5mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1