(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA638DW-57 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 442.00 |
GRATING | 1 Piece(s) | 11 Day(s) |
【Product Specifications】
・Material-Stainless(SUS304), Resin cap
・ Polished finish
・Length-260mm
・Inner dia. of hook-45mm
・Wire dia.-5mm
・Working load-3kg
・Can use it hooked to the pipe etc,.
・It is suitable for single tube pipe
・Suitable pole dia.-45 to 48.6mm
Part Number |
---|
EA638DW-57 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 442.00 |
GRATING | 1 Piece(s) | 11 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?