1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Stainless Steel] Double Ring (10 pcs) EA638DP-20B【10 Pieces Per Package】

RING

[Stainless Steel] Double Ring (10 pcs) EA638DP-20B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 74.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Stainless steel SUS304
・Wire shape-Round
・Reference working load-0.9kg
・ID…20
・Wire dia.…1.0

Part Number
EA638DP-20B
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 74.00

RING 1 Pack(s)

10 Pieces Per Package

12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638DP-20B in the [Stainless Steel] Double Ring (10 pcs) EA638DP-20B series.