(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

34 mm Wall Hook (Stainless Steel)

34 mm Wall Hook (Stainless Steel)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 990.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA638DK-1
EA638DK-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm)

฿ 990.00

ARCHITECTURAL HARDWARE 1 Piece(s) 12 Day(s) L: 38, H: 25, W1:34, S: 5

฿ 1,204.00

ARCHITECTURAL HARDWARE 1 Piece(s) 12 Day(s) L: 41, H: 34, W1:34, S: 10

Basic Specifications

  • Materials
    SUS304
  • Working Load
    15 kg
  • Hole Diameter
    4.2mm
  • Finishing
    Buffing finish

Product Description

[Features]
Hole Diameter: 4.2 mm
Material: SUS304
Finish: Buffing finish

Part Number
EA638DK-1
EA638DK-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm)

฿ 990.00

ARCHITECTURAL HARDWARE 1 Piece(s) 12 Day(s) L: 38, H: 25, W1:34, S: 5

฿ 1,204.00

ARCHITECTURAL HARDWARE 1 Piece(s) 12 Day(s) L: 41, H: 34, W1:34, S: 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1