[Stainless Steel] Tool Holder EA638CG-33

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Belt loop width-50mm
・With safety loop mounting hole which is very convenient for prevention of fall of tools
・Dim. (mm)-52 x 64 x 110(H)
・Carabiner wire dia. x Opening (mm)-Dia. 8 x 37