1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Catch EA638CG-10A

LOCK

Safety Catch EA638CG-10A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 515.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・size …Full length :About 250mm(Carabiner +Curl code +Ring )Curl code :About Dia 7×160~1300mm
・Material …Carabiner :AluminumCurl code :Polyurethane
・Usage Load …About 0.2kg
・Usage …To Prevent From Losing Important Keys Or To Prevent From Dropping Tools

Part Number
EA638CG-10A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 515.00

LOCK 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638CG-10A in the Safety Catch EA638CG-10A series.